Teaser

Product LI200P0-Q25LM0-HESG25X3-H1181

1590202

Inductive Linear Position Sensor

Order number: 1590202

  • Rectangular, aluminium / plastic
  • Versatile mounting possibilities
  • LED indicates measuring range
  • Immune to electromagnetic interference
  • Extremely short blind zones
  • Resolution, 12-bit
  • 15…30 VDC
  • Male M12 x 1, 8-pin
  • SSI output
  • 25 bit, Gray-coded, synchronous
  • SSI clock rate: 62.5 kHz … 1 MHz
Info material Description File size Download
Data Sheet (French)   680 KB Download
Data Sheet (Romanian)   678 KB Download
Data Sheet (Russian)   688 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Catalog Inductive Linear Position Sensors 2086 KB Download
User Manuals For inductive linear position sensors with SSI interface 4365 KB Download
EC declaration of conformity CE 57 KB Download
 
EAN 4047101278644
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020
Country of origin DE
Weight 441 g
Product type Inductive Linear Position Sensor
Measuring range 200 [7.87 in]
Output function SSi
Operating voltage (min) 15 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -25 °C
Ambient temperature (max.) 70  °C
Protection class IP67

Direct search

Country

Current e-basket

Contents: Article

Show e-basket