Teaser

Product LI800P0-Q25LM0-HESG25X3-H1181

1590208

Inductive Linear Position Sensor

Order number: 1590208

  • Rectangular, aluminium / plastic
  • Versatile mounting possibilities
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Extremely short blind zones
  • Resolution 0.001 mm
  • 15…30 VDC
  • Male M12 x 1, 8-pin
  • SSI output
  • 25 bit, Gray-coded, synchronous
  • SSI clock rate: 62.5 kHz … 1 MHz
Info material Description File size Download
Data Sheet (French)   673 KB Download
Data Sheet (Romanian)   667 KB Download
Data Sheet (Russian)   679 KB Download
User Manuals For inductive linear position sensors with SSI interface 4365 KB Download
EC Declaration of Conformity CE 57 KB Download
 
EAN 4047101278705
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020
Country of origin DE
Weight 1198 g
Product type Inductive Linear Position Sensor
Measuring range 800 mm [31.50 in]  mm
Operating voltage (min) 15 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -25 °C
Ambient temperature (max.) 70  °C
Protection class IP67