Teaser

Product LI100P0-Q25LM0-HESG25X3-H1181

1590201

Inductive Linear Position Sensor

Order number: 1590201

  • Rectangular, aluminium / plastic
  • Versatile mounting possibilities
  • LED indicates measuring range
  • Immune to electromagnetic interference
  • Extremely short blind zones
  • Resolution, 12-bit
  • 15…30 VDC
  • Male M12 x 1, 8-pin
  • SSI output
  • 25 bit, Gray-coded, synchronous
  • SSI clock rate: 62.5 kHz … 1 MHz
Info material Description File size Download
Data Sheet (French)   672 KB Download
Data Sheet (Romanian)   669 KB Download
Data Sheet (Russian)   681 KB Download
Full Range Catalog Sensors 17562 KB Download
Manual For inductive linear position sensors with SSI interface 4365 KB Download
EC Declaration of Conformity CE 57 KB Download
 
EAN 4047101278637
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020
Country of origin DE
Weight 312 g
Product type Inductive Linear Position Sensor
Measuring range 100 mm [3.94 in]  mm
Output function SSi
Operating voltage (min) 15 VDC
Operating voltage (max) ≤ 30 VDC
Ambient temperature (min.) -25 °C
Ambient temperature (max.) 70  °C
Protection class IP67