Teaser

Product RI360P1-DSU35-CNX4-2H1650

1593011

Inductive Angle Sensor
With CANopen Interface

Order number: 1593011

  • Rectangular, housing DSU35
  • Plastic, PP-GF30-VO
  • Detection of angular range 0° to 360°
  • CANopen interface
  • Baud rate 10 kbps up to 1 Mbps; Factory setting: 125 kbps
  • Node address 1 to 127; Factory setting 3
  • Terminating resistor switched in via CANopen device access
  • Immune to electromagnetic interference
  • 10 … 30 VDC
  • M12 x 1 male, 5-pin, CAN in, CAN out
  • Acc. to CiA DS-301, CiA 305, CiA 406
Info material Description File size Download
Data Sheet (French)   296 KB Download
Data Sheet (Romanian)   294 KB Download
Data Sheet (Russian)   305 KB Download
Full Range Catalog Catalogs
17562 KB Download
User Manuals For Inductive Angle Sensors with CANopen Interface 953 KB Download
Configuration File Configuration files
2 KB Download
Certificate Approvals
123 KB Download
 
EAN 4047101327465
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318020
Country of origin DE
Weight 160 g
Output Type absolute singleturn
Output function CANopen
Housing material Plastic

Direct search

Country

Current e-basket

Contents: Article

Show e-basket