Teaser

Product RU600U-M30M-2UP8X2-H1151

1610037

Ultrasonic Sensor
Diffuse Mode Sensor

Order number: 1610037

  • Smooth sonic transducer face
  • Cylindrical housing M30, potted
  • Connection via M12 x 1 male
  • Measuring range adjustable via Easy-Teach
  • Temperature compensation
  • Blind zone: 60 cm
  • Range: 600 cm
  • Resolution: 1 mm
  • Sonic cone angle: 15°
  • 2 x switching outputs, PNP
  • NO/NC programmable
Info material Description File size Download
Data Sheet (French)   371 KB Download
Data Sheet (Romanian)   370 KB Download
Data Sheet (Russian)   381 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Ultrasonic sensors 1393 KB Download
User Manuals Instructions for use ultrasonic sensors ”Standard” 3386 KB Download
Instruction Leaflet Instruction leaflet for ”Standard” ultrasonic sensors 438 KB Download
 
EAN 4047101349900
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019
Country of origin DE
Weight 326 g
Operating mode Ultrasonic diffuse mode sensor
Design Threaded barrel
Construction size Threaded barrel, M30
Max. range ≤ 600  cm
Switching element function NO/NC
Output function PNP
Electrical connection Connectors
Housing material Metal
Housing quality CuZn
Housing surface Nickel-plated

Direct search

Country

Current e-basket

Contents: Article

Show e-basket