Teaser

Product IM82-24-10-3P

7545046

Switching power supplies

Order number: 7545046

  • Output voltage adjustable 22.5…28.5 VDC
  • Nominal current 10 A
  • Single/parallel operating mode
  • Surge protection
  • 3-phase power supply
  • Universal operating voltage
  • Mains buffering up to 20 ms
  • High efficiency
  • Natural air cooling
  • Power-good relay
Info material Description File size Download
Data Sheet (French)   247 KB Download
Data Sheet (Romanian)   247 KB Download
Data Sheet (Russian)   257 KB Download
Product Catalog Interface Technology 16648 KB Download
Product Flyer IP 20 Power Supplies 1000 KB Download
Product Overview Your Automation Partner Worldwide 1397 KB Download
Instruction Leaflet 593 KB Download
Technology Flyer Explosion protection poster 249 KB Download
 
EAN 4047101338041
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85044082
Country of origin CN
Weight 1142 g
Mounting instructions DIN rail (NS35)
Power supply 3 × AC 380…480 V
Nominal output voltage 24 V
Nominal current 10 A
Parallel mode up to 2 devices with 90% load current, switching with DIP-switch
Protection class IP20
DC OK Output yes

Direct search

Country

Current e-basket

Contents: Article

Show e-basket