Teaser

Product WLS28-2XWR-285XQ

3092719

work light
linear light

Order number: 3092719

  • Light beam: 285mm
  • Operating voltage: 12…30 VDC
  • Protection class: IP50
  • Color 1: Daylight white (100% light intensity)
  • Color 2: Red (100% light intensity)
  • Two-color linear light
  • M12 x 1 male, straight, 4-pin
  • SMBWLS28RA mounting bracket included in delivery
Info material Description File size Download
Data Sheet (French)   355 KB Download
Data Sheet (Romanian)   352 KB Download
Data Sheet (Russian)   362 KB Download
 
EAN 662488927196
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 85395000
Country of origin US
Weight 330 g
Operating mode Linear light
Light type White/Red
Design Rectangular
Construction size Rectangular, WLS28-2, 327 x 28 x 21 mm
Electrical connection Connector
Housing material Metal
Housing quality AL
Protection class IP50
Dimmable Two-stage
Cascadable no

Direct search

Country

Current e-basket

Contents: Article

Show e-basket