Teaser

Product LE250U W/30

3091692

Photoelectric sensor
laser scanning system

Order number: 3091692

  • 2-line, 8-segment display
  • Cable, PVC, 9 m
  • Range: 100…400 mm
  • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
  • Resolution at 100 mm - 250 mm distance: < 0.02 mm
  • Resolution at 250 mm - 400 mm distance: < 0.2 mm
  • Operating voltage: 12…30 VDC
  • PNP/NPN-switching output, switchable
  • Analog output: 0…10 V
Info material Description File size Download
Data Sheet (French)   356 KB Download
Data Sheet (Romanian)   355 KB Download
Data Sheet (Russian)   366 KB Download
Full Range Catalog Sensors 17562 KB Download
User Manuals Quick Start Guide (German) 1706 KB Download
User Manuals Instructions of use (English) 3796 KB Download
Product Flyer Overview of laser sensors 2055 KB Download
 
EAN 662488916923
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 90318020
Country of origin US
Weight 680 g
Operating mode Laser-Reflexionslichttaster (Triangulation)
Light type Red
Design Rectangular
Construction size Rectangular, LE250, 56 x 26 x 60 mm
Blind zone 100
Max. range 400
Optical resolution 0.2 mm
Switching element function NO contact
Output function PNP/NPN
Electrical connection Cables
Housing material Die-cast zinc
Housing surface Black
Protection class IP67

Direct search

Country

Current e-basket

Contents: Article

Show e-basket