Teaser

Product RI20P1-QR20-LU4X2- 0,15-DT04-3P

100000179

Miniature Encoder
With Analog Output

Order number: 100000179

  • Rectangular, plastic
  • Compact, rugged housing
  • Many mounting possibilities
  • For vehicle board nets, 12 V and 24 V
  • Increased interference immunity 100 V/m following the e1 type approval
  • Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
  • Extended temperature range
  • High protection class IP68/IP69K
  • Protection against salt spray and rapid temperature changes
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution: 0.09°
  • 3‐wire, 8…30 VDC
  • Analog output
  • 0.5…4.5 V
Info material Description File size Download
Data Sheet (French)   311 KB Download
Data Sheet (Romanian)   309 KB Download
Data Sheet (Russian)   322 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Miniature Encoder 535 KB Download
Product Flyer Inductive angle sensors 1087 KB Download
 
EAN 40471014339697
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90328900
Country of origin DE
Weight 0 g
Product type Miniature Encoder
min Messbereich Grad -10
max. Messbereich Grad 10
Output function Analog output
Output voltage ≥ 0.5
Output voltage ≤ 4.5
Special features T -40 °C

Direct search

Country

Current e-basket

Contents: Article

Show e-basket