Teaser

Product BIM-UNC-AP6X

100001904

Magnetic Field Sensor
for pneumatic cylinders

Order number: 100001904

  • For SMC C-groove cylinders without mounting accessories
  • One-hand mounting possible
  • Stable mounting
  • Magneto-resistive sensor
  • DC 3-wire, 11…30 VDC
  • NO contact, PNP output
  • Cable connection
Info material Description File size Download
Data Sheet (French)   182 KB Download
 
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019
Country of origin DE
Weight 0 g
Cylindrical design C-groove cylinder
Construction size Rectangular, , 22.1 x 4.6 x 0.0 mm
Design Rectangular
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Cable
Housing material Plastic

Direct search

Country

Current e-basket

Contents: Article

Show e-basket