Teaser

Product BIM-UNC-AP6X-0.3-RS4

100001906

Magnetic Field Sensor
for pneumatic cylinders

Order number: 100001906

  • For SMC C-groove cylinders without mounting accessories
  • One-hand mounting possible
  • Stable mounting
  • Magneto-resistive sensor
  • DC 3-wire, 11…30 VDC
  • NO contact, PNP output
  • Pigtail with M12 × 1 male connector
Info material Description File size Download
Data Sheet (French)   209 KB Download
Data Sheet (Romanian)   208 KB Download
Data Sheet (Russian)   217 KB Download
 
EAN 4047101454116
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019
Country of origin DE
Weight 0 g
Cylindrical design C-groove cylinder
Construction size Rectangular, , 22.1 x 4.6 x 0.0 mm
Design Rectangular
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Cable with connector
Connector type M12 × 1
Housing material Plastic

Direct search

Country

Current e-basket

Contents: Article

Show e-basket